Ventil 330-4+6*G1 1/4 P460/NBR (kompl)
Material number
To parent product group
238523
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Material Oil valve | Carbon steel |
---|---|
Preferred models | No |
Volume SB min. | 4, 4 - 0 |
Connection type (fluid) | Standard, thread* |
Volume SB max. | 6, 6 - 0 |