Blase 4L*7/8-14UNF/VG5 NBR20/1.4571(komp
Material number
To the higher-level product group
2123154
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Material Bladder | NBR |
---|---|
Material Gas valve body | Stainless steel (NIRO)* |
Volume SB | 4, 4 - 0 |
Bladder monitoring | None |
Preferred models | No |