FPU-1-350/010F2,5G9A3K
Material number
To the higher-level product group
2114482
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Hose length | 2.5 |
---|---|
Gauge indication range | 0 ‑ 10 bar (‑ 145 psi) |
Hose type | for 200 bar nitrogen bottle with connection to W24.32x1/14 |
No. charging hoses | 1 |
No. pressure reducers (PRs) | 0.0 |
Min. display pressure gauge 1 | 0 |
Pressure gauge unit 1 | bar-psi |
Type of pressure gauge 1 | Analogue |
No. pressure gauges | 1 |
Max. display pressure gauge 1 | 10 |
FPU accessories | No accessories |
Type of protective case | Plastic, red, HYDAC |
Protective case | Protective case |
G-adapter | G9* |
Model | Standard design |
Series | FPU-1 |
Preferred models | No |