Blase 6L*7/8-14UNF/VG5 NBR20/P460(kompl
Material number
To parent product group
2112097
Product not in stock
Delivery time on request
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Material Bladder | NBR |
---|---|
Material Gas valve body | Carbon steel |
Volume SB | 6, 6 - 0 |
Bladder monitoring | None |
Preferred models | No |