Blase 13L*7/8-14UNF/VG5 NBR20/1.4571 (ko
Material number
To parent product group
2110635
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Material Bladder | NBR |
---|---|
Material Gas valve body | Stainless steel (NIRO)* |
Volume SB | 13, 13 - 0 |
Bladder monitoring | None |
Preferred models | No |