Reparatursatz SB210/330/400-50 FPM (22mm
Material number
To the higher-level product group
2106387
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Material Bladder | FKM |
---|---|
Material Seals + Bladder | FKM |
Volume SB min. | 50 |
Preferred models | No |
Volume SB max. | 50 |