Reparatursatz SB210/330/400-24 ECO (22mm
Material number
To parent product group
2106225
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Material Bladder | ECO |
---|---|
Material Seals + Bladder | ECO |
Volume SB min. | 24 |
Preferred models | No |
Volume SB max. | 24 |