RFD SN 950 DAP 10 D 1.1 /-V-L110-B6
Material number
To parent product group
1329441
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Other features | L110=lamp voltage 115V |
---|---|
Standard | 0=none |
Changeover | A=1-pc. ball changeover |
Sealing material | V=FPM (Viton) |
Bypass | 6 bar |
Clogging indicator | D=visual/electrical |
Connection size | 100 |
Type of connection | SAE flange |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFD Change-Over Return Line Filter
Spare parts list
EN
(1.01 MB)
RFD Change-Over Return Line Filter
Product brochure
EN
(0.5 MB)