ELF BN 5 G 3 W 2.0 /-RV0.4
Material number
To the higher-level product group
1326627
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7411-00001 | Download 3.17 MB |
[ "CS" ] | PRO7411-00001 | Download 3.17 MB |
[ "DA" ] | PRO7411-00001 | Download 3.17 MB |
[ "DE" ] | PRO7411-00001 | Download 0.56 MB |
[ "DE-AT" ] | PRO7411-00001 | Download 0.56 MB |
[ "DE-CH" ] | PRO7411-00001 | Download 0.56 MB |
[ "EN" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-AE" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-CH" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-IN" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-PL" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-ZA" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES-AR" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES-MX" ] | PRO7411-00001 | Download 3.17 MB |
[ "FI" ] | PRO7411-00001 | Download 3.17 MB |
[ "FR" ] | PRO7411-00001 | Download 3.36 MB |
[ "FR-CH" ] | PRO7411-00001 | Download 3.36 MB |
[ "HU" ] | PRO7411-00001 | Download 3.17 MB |
[ "ID" ] | PRO7411-00001 | Download 3.17 MB |
[ "IT" ] | PRO7411-00001 | Download 3.17 MB |
[ "IT-CH" ] | PRO7411-00001 | Download 3.17 MB |
[ "JA" ] | PRO7411-00001 | Download 3.17 MB |
[ "KO" ] | PRO7411-00001 | Download 3.17 MB |
[ "MS" ] | PRO7411-00001 | Download 3.17 MB |
[ "NL" ] | PRO7411-00001 | Download 3.17 MB |
[ "NL-BE" ] | PRO7411-00001 | Download 3.17 MB |
[ "NO" ] | PRO7411-00001 | Download 3.17 MB |
[ "PL" ] | PRO7411-00001 | Download 3.17 MB |
[ "PT" ] | PRO7411-00001 | Download 3.17 MB |
[ "SK" ] | PRO7411-00001 | Download 3.17 MB |
[ "SV" ] | PRO7411-00001 | Download 3.17 MB |
[ "TR" ] | PRO7411-00001 | Download 3.17 MB |
[ "ZH" ] | PRO7411-00001 | Download 3.17 MB |
[ "BG" ] | PRO7404-00001 | Download 0.5 MB |
[ "CS" ] | 7404 00001 | Download 0.44 MB |
[ "DA" ] | PRO7404-00001 | Download 0.5 MB |
[ "DE" ] | PRO7404-00001 | Download 0.95 MB |
[ "DE-AT" ] | PRO7404-00001 | Download 0.95 MB |
[ "DE-CH" ] | PRO7404-00001 | Download 0.95 MB |
[ "EN" ] | PRO7404-00001 | Download 0.5 MB |
[ "EN-AE" ] | PRO7404-00001 | Download 0.5 MB |
[ "EN-CH" ] | PRO7404-00001 | Download 0.5 MB |
[ "EN-IN" ] | PRO7404-00001 | Download 0.5 MB |
[ "EN-PL" ] | PRO7404-00001 | Download 0.5 MB |
[ "EN-ZA" ] | PRO7404-00001 | Download 0.5 MB |
[ "ES" ] | 7404 00001 | Download 1.02 MB |
[ "ES-AR" ] | 7404 00001 | Download 1.02 MB |
[ "ES-MX" ] | 7404 00001 | Download 1.02 MB |
[ "FI" ] | PRO7404-00001 | Download 0.5 MB |
[ "FR" ] | PRO7404-00001 | Download 0.51 MB |
[ "FR-CH" ] | PRO7404-00001 | Download 0.51 MB |
[ "HU" ] | 7404 00001 | Download 0.56 MB |
[ "ID" ] | PRO7404-00001 | Download 0.5 MB |
[ "IT" ] | PRO7404-00001 | Download 0.5 MB |
[ "IT-CH" ] | PRO7404-00001 | Download 0.5 MB |
[ "JA" ] | PRO7404-00001 | Download 0.39 MB |
[ "KO" ] | PRO7404-00001 | Download 0.5 MB |
[ "MS" ] | PRO7404-00001 | Download 0.5 MB |
[ "NL" ] | PRO7404-00001 | Download 0.5 MB |
[ "NL-BE" ] | PRO7404-00001 | Download 0.5 MB |
[ "NO" ] | 7404 00001 | Download 0.79 MB |
[ "PL" ] | PRO7404-00001 | Download 0.96 MB |
[ "PT" ] | 7404 00001 | Download 0.45 MB |
[ "SK" ] | PRO7404-00001 | Download 0.5 MB |
[ "SV" ] | 7404 00001 | Download 0.95 MB |
[ "TR" ] | PRO7404-00001 | Download 0.5 MB |
[ "ZH" ] | 7404 00001 | Download 1.33 MB |
Other features | RV04=check valve 0.4 bar |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | W=no indicator hole |
Connection size | 2 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 3 |
Filter material | BN=Betamicron low pressure |
pmax [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media