DFDK BH/HC 110 QLC 5 B 1.1
Material number
To parent product group
1321379
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | L=ball changeover L-shaped |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | B=visual |
Connection size | 3/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 5 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 315 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list
EN
(1.35 MB)
DFDK Change-Over Pressure Filter
Product brochure
EN
(0 MB)