DF SN 660 SET 5 W 1.0
Material number
To the higher-level product group
1315058
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | W=no indicator hole |
Connection size | No connection |
Type of connection | No connection |
Filtration rating | 5 |
Filter material | SN=Sustainmicron |
pmax [bar] | 420 |