BDE 400 G 2 UBM 1.0
Material number
To the higher-level product group
1310335
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7209 00001 | Download 0.79 MB |
[ "CS" ] | 7209 00001 | Download 0.79 MB |
[ "DA" ] | 7209 00001 | Download 0.79 MB |
[ "DE" ] | 7209 00001 | Download 0.78 MB |
[ "DE-AT" ] | 7209 00001 | Download 0.78 MB |
[ "DE-CH" ] | 7209 00001 | Download 0.78 MB |
[ "EN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-AE" ] | 7209 00001 | Download 0.79 MB |
[ "EN-CH" ] | 7209 00001 | Download 0.79 MB |
[ "EN-IN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-PL" ] | 7209 00001 | Download 0.79 MB |
[ "EN-ZA" ] | 7209 00001 | Download 0.79 MB |
[ "ES" ] | 7209 00001 | Download 0.79 MB |
[ "ES-AR" ] | 7209 00001 | Download 0.79 MB |
[ "ES-MX" ] | 7209 00001 | Download 0.79 MB |
[ "FI" ] | 7209 00001 | Download 0.79 MB |
[ "FR" ] | 7209 00001 | Download 0.79 MB |
[ "FR-CH" ] | 7209 00001 | Download 0.79 MB |
[ "HU" ] | 7209 00001 | Download 0.79 MB |
[ "ID" ] | 7209 00001 | Download 0.79 MB |
[ "IT" ] | 7209 00001 | Download 0.79 MB |
[ "IT-CH" ] | 7209 00001 | Download 0.79 MB |
[ "JA" ] | 7209 00001 | Download 0.79 MB |
[ "KO" ] | 7209 00001 | Download 0.79 MB |
[ "MS" ] | 7209 00001 | Download 0.79 MB |
[ "NL" ] | 7209 00001 | Download 0.79 MB |
[ "NL-BE" ] | 7209 00001 | Download 0.79 MB |
[ "NO" ] | 7209 00001 | Download 0.79 MB |
[ "PL" ] | 7209 00001 | Download 0.79 MB |
[ "PT" ] | 7209 00001 | Download 0.79 MB |
[ "SK" ] | 7209 00001 | Download 0.79 MB |
[ "SV" ] | 7209 00001 | Download 0.79 MB |
[ "TR" ] | 7209 00001 | Download 0.79 MB |
[ "ZH" ] | 7209 00001 | Download 0.79 MB |
[ "BG" ] | PRO74071-00001 | Download 0.46 MB |
[ "CS" ] | PRO74071-00001 | Download 0.46 MB |
[ "DA" ] | PRO74071-00001 | Download 0.46 MB |
[ "DE" ] | PRO74071-00001 | Download 0.45 MB |
[ "DE-AT" ] | PRO74071-00001 | Download 0.45 MB |
[ "DE-CH" ] | PRO74071-00001 | Download 0.45 MB |
[ "EN" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-AE" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-CH" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-IN" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-PL" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-ZA" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES-AR" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES-MX" ] | PRO74071-00001 | Download 0.46 MB |
[ "FI" ] | PRO74071-00001 | Download 0.46 MB |
[ "FR" ] | 74071 00001 | Download 0.44 MB |
[ "FR-CH" ] | 74071 00001 | Download 0.44 MB |
[ "HU" ] | PRO74071-00001 | Download 0.46 MB |
[ "ID" ] | PRO74071-00001 | Download 0.46 MB |
[ "IT" ] | PRO74071-00001 | Download 0.46 MB |
[ "IT-CH" ] | PRO74071-00001 | Download 0.46 MB |
[ "JA" ] | PRO74071-00001 | Download 0.46 MB |
[ "KO" ] | PRO74071-00001 | Download 0.46 MB |
[ "MS" ] | PRO74071-00001 | Download 0.46 MB |
[ "NL" ] | PRO74071-00001 | Download 0.46 MB |
[ "NL-BE" ] | PRO74071-00001 | Download 0.46 MB |
[ "NO" ] | PRO74071-00001 | Download 0.46 MB |
[ "PL" ] | 74071 00001 | Download 0.57 MB |
[ "PT" ] | PRO74071-00001 | Download 0.46 MB |
[ "SK" ] | PRO74071-00001 | Download 0.46 MB |
[ "SV" ] | PRO74071-00001 | Download 0.46 MB |
[ "TR" ] | PRO74071-00001 | Download 0.46 MB |
[ "ZH" ] | PRO74071-00001 | Download 0.46 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | UBM=neg. pressure switch |
Connection size | 1 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 2 |
Filter material | SI=silica gel |
pmax [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Filter Elements and Filtration Solutions for Wind Turbines
Product brochure
EN
(0.79 MB)