LPF ON 160 G E 10 A 1.2 /-B6
Material number
To the higher-level product group
1298012
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7114-00001 | Download 0.44 MB |
[ "CS" ] | PRO7114-00001 | Download 0.44 MB |
[ "DA" ] | PRO7114-00001 | Download 0.44 MB |
[ "DE" ] | PRO7114-00001 | Download 0.89 MB |
[ "DE-AT" ] | PRO7114-00001 | Download 0.89 MB |
[ "DE-CH" ] | PRO7114-00001 | Download 0.89 MB |
[ "EN" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-AE" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-CH" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-IN" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-PL" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-ZA" ] | PRO7114-00001 | Download 0.44 MB |
[ "ES" ] | PRO7114-00001 | Download 0.44 MB |
[ "ES-AR" ] | PRO7114-00001 | Download 0.44 MB |
[ "ES-MX" ] | PRO7114-00001 | Download 0.44 MB |
[ "FI" ] | PRO7114-00001 | Download 0.44 MB |
[ "FR" ] | PRO7114-00001 | Download 0.52 MB |
[ "FR-CH" ] | PRO7114-00001 | Download 0.52 MB |
[ "HU" ] | PRO7114-00001 | Download 0.44 MB |
[ "ID" ] | PRO7114-00001 | Download 0.44 MB |
[ "IT" ] | PRO7114-00001 | Download 0.44 MB |
[ "IT-CH" ] | PRO7114-00001 | Download 0.44 MB |
[ "JA" ] | PRO7114-00001 | Download 0.44 MB |
[ "KO" ] | PRO7114-00001 | Download 0.44 MB |
[ "MS" ] | PRO7114-00001 | Download 0.44 MB |
[ "NL" ] | PRO7114-00001 | Download 0.44 MB |
[ "NL-BE" ] | PRO7114-00001 | Download 0.44 MB |
[ "NO" ] | PRO7114-00001 | Download 0.44 MB |
[ "PL" ] | PRO7114-00001 | Download 0.44 MB |
[ "PT" ] | PRO7114-00001 | Download 0.44 MB |
[ "SK" ] | PRO7114-00001 | Download 0.44 MB |
[ "SV" ] | PRO7114-00001 | Download 0.44 MB |
[ "TR" ] | PRO7114-00001 | Download 0.44 MB |
[ "ZH" ] | PRO7114-00001 | Download 0.44 MB |
[ "BG" ] | PRO7126-00001 | Download 0.3 MB |
[ "CS" ] | PRO7126-00001 | Download 0.3 MB |
[ "DA" ] | PRO7126-00001 | Download 0.3 MB |
[ "DE" ] | PRO7126-00001 | Download 0.27 MB |
[ "DE-AT" ] | PRO7126-00001 | Download 0.27 MB |
[ "DE-CH" ] | PRO7126-00001 | Download 0.27 MB |
[ "EN" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-AE" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-CH" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-IN" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-PL" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-ZA" ] | PRO7126-00001 | Download 0.3 MB |
[ "ES" ] | PRO7126-00001 | Download 0.3 MB |
[ "ES-AR" ] | PRO7126-00001 | Download 0.3 MB |
[ "ES-MX" ] | PRO7126-00001 | Download 0.3 MB |
[ "FI" ] | PRO7126-00001 | Download 0.3 MB |
[ "FR" ] | 7126 00001 | Download 0.28 MB |
[ "FR-CH" ] | 7126 00001 | Download 0.28 MB |
[ "HU" ] | PRO7126-00001 | Download 0.3 MB |
[ "ID" ] | PRO7126-00001 | Download 0.3 MB |
[ "IT" ] | PRO7126-00001 | Download 0.3 MB |
[ "IT-CH" ] | PRO7126-00001 | Download 0.3 MB |
[ "JA" ] | PRO7126-00001 | Download 0.3 MB |
[ "KO" ] | PRO7126-00001 | Download 0.3 MB |
[ "MS" ] | PRO7126-00001 | Download 0.3 MB |
[ "NL" ] | PRO7126-00001 | Download 0.3 MB |
[ "NL-BE" ] | PRO7126-00001 | Download 0.3 MB |
[ "NO" ] | PRO7126-00001 | Download 0.3 MB |
[ "PL" ] | PRO7126-00001 | Download 0.3 MB |
[ "PT" ] | PRO7126-00001 | Download 0.3 MB |
[ "SK" ] | PRO7126-00001 | Download 0.3 MB |
[ "SV" ] | PRO7126-00001 | Download 0.3 MB |
[ "TR" ] | PRO7126-00001 | Download 0.3 MB |
[ "ZH" ] | PRO7126-00001 | Download 0.3 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | A=no CI (screw plug) |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 50 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media