LPF ON 240 G E 5 D 1.2 /-L24-B6
Material number
To the higher-level product group
1297746
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7114-00001 | Download 0.44 MB |
[ "CS" ] | PRO7114-00001 | Download 0.44 MB |
[ "DA" ] | PRO7114-00001 | Download 0.44 MB |
[ "DE" ] | PRO7114-00001 | Download 0.89 MB |
[ "DE-AT" ] | PRO7114-00001 | Download 0.89 MB |
[ "DE-CH" ] | PRO7114-00001 | Download 0.89 MB |
[ "EN" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-AE" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-CH" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-IN" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-PL" ] | PRO7114-00001 | Download 0.44 MB |
[ "EN-ZA" ] | PRO7114-00001 | Download 0.44 MB |
[ "ES" ] | PRO7114-00001 | Download 0.44 MB |
[ "ES-AR" ] | PRO7114-00001 | Download 0.44 MB |
[ "ES-MX" ] | PRO7114-00001 | Download 0.44 MB |
[ "FI" ] | PRO7114-00001 | Download 0.44 MB |
[ "FR" ] | PRO7114-00001 | Download 0.52 MB |
[ "FR-CH" ] | PRO7114-00001 | Download 0.52 MB |
[ "HU" ] | PRO7114-00001 | Download 0.44 MB |
[ "ID" ] | PRO7114-00001 | Download 0.44 MB |
[ "IT" ] | PRO7114-00001 | Download 0.44 MB |
[ "IT-CH" ] | PRO7114-00001 | Download 0.44 MB |
[ "JA" ] | PRO7114-00001 | Download 0.44 MB |
[ "KO" ] | PRO7114-00001 | Download 0.44 MB |
[ "MS" ] | PRO7114-00001 | Download 0.44 MB |
[ "NL" ] | PRO7114-00001 | Download 0.44 MB |
[ "NL-BE" ] | PRO7114-00001 | Download 0.44 MB |
[ "NO" ] | PRO7114-00001 | Download 0.44 MB |
[ "PL" ] | PRO7114-00001 | Download 0.44 MB |
[ "PT" ] | PRO7114-00001 | Download 0.44 MB |
[ "SK" ] | PRO7114-00001 | Download 0.44 MB |
[ "SV" ] | PRO7114-00001 | Download 0.44 MB |
[ "TR" ] | PRO7114-00001 | Download 0.44 MB |
[ "ZH" ] | PRO7114-00001 | Download 0.44 MB |
[ "BG" ] | PRO7126-00001 | Download 0.3 MB |
[ "CS" ] | PRO7126-00001 | Download 0.3 MB |
[ "DA" ] | PRO7126-00001 | Download 0.3 MB |
[ "DE" ] | PRO7126-00001 | Download 0.27 MB |
[ "DE-AT" ] | PRO7126-00001 | Download 0.27 MB |
[ "DE-CH" ] | PRO7126-00001 | Download 0.27 MB |
[ "EN" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-AE" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-CH" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-IN" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-PL" ] | PRO7126-00001 | Download 0.3 MB |
[ "EN-ZA" ] | PRO7126-00001 | Download 0.3 MB |
[ "ES" ] | PRO7126-00001 | Download 0.3 MB |
[ "ES-AR" ] | PRO7126-00001 | Download 0.3 MB |
[ "ES-MX" ] | PRO7126-00001 | Download 0.3 MB |
[ "FI" ] | PRO7126-00001 | Download 0.3 MB |
[ "FR" ] | 7126 00001 | Download 0.28 MB |
[ "FR-CH" ] | 7126 00001 | Download 0.28 MB |
[ "HU" ] | PRO7126-00001 | Download 0.3 MB |
[ "ID" ] | PRO7126-00001 | Download 0.3 MB |
[ "IT" ] | PRO7126-00001 | Download 0.3 MB |
[ "IT-CH" ] | PRO7126-00001 | Download 0.3 MB |
[ "JA" ] | PRO7126-00001 | Download 0.3 MB |
[ "KO" ] | PRO7126-00001 | Download 0.3 MB |
[ "MS" ] | PRO7126-00001 | Download 0.3 MB |
[ "NL" ] | PRO7126-00001 | Download 0.3 MB |
[ "NL-BE" ] | PRO7126-00001 | Download 0.3 MB |
[ "NO" ] | PRO7126-00001 | Download 0.3 MB |
[ "PL" ] | PRO7126-00001 | Download 0.3 MB |
[ "PT" ] | PRO7126-00001 | Download 0.3 MB |
[ "SK" ] | PRO7126-00001 | Download 0.3 MB |
[ "SV" ] | PRO7126-00001 | Download 0.3 MB |
[ "TR" ] | PRO7126-00001 | Download 0.3 MB |
[ "ZH" ] | PRO7126-00001 | Download 0.3 MB |
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 5 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 50 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media