BDM 30 N 2 W 1.0
Material number
To the higher-level product group
1285949
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | W=no indicator hole |
Connection size | 1/2 inch |
Type of connection | Thread (NPT) |
Filtration rating | 2 |
Filter material | SI=silica gel |
pmax [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

BD-BDH-BDL-BDM Breather Dryers
Spare parts list
EN
(0.42 MB)

BD/BDH/BDL/BDM Breather Dryer
Product brochure
EN
(0.39 MB)