0110 RS 125 W /-V
Material number
To the higher-level product group
1282145
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | RS – suction elements |
Size | 0110 |
Filter material, element | W=stainless steel wire mesh |
Sealing material | V=FPM (Viton) |
Bypass | 0.2 bar |
Filtration rating | 125 |