0040 DN 050 W/HC /-V
Material number
To parent product group
1281544
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7206-00001 | Download 2.05 MB |
[ "CS" ] | PRO7206-00001 | Download 2.05 MB |
[ "DA" ] | PRO7206-00001 | Download 2.05 MB |
[ "DE" ] | 7206 00001 | Download 0.76 MB |
[ "DE-AT" ] | 7206 00001 | Download 0.76 MB |
[ "DE-CH" ] | 7206 00001 | Download 0.76 MB |
[ "EN" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-AE" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-CH" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-IN" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-PL" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-ZA" ] | PRO7206-00001 | Download 2.05 MB |
[ "ES" ] | PRO7206-00001 | Download 2.05 MB |
[ "ES-AR" ] | PRO7206-00001 | Download 2.05 MB |
[ "ES-MX" ] | PRO7206-00001 | Download 2.05 MB |
[ "FI" ] | PRO7206-00001 | Download 2.05 MB |
[ "FR" ] | 7206 00001 | Download 1.6 MB |
[ "FR-CH" ] | 7206 00001 | Download 1.6 MB |
[ "HU" ] | PRO7206-00001 | Download 2.05 MB |
[ "IT" ] | PRO7206-00001 | Download 2.05 MB |
[ "IT-CH" ] | PRO7206-00001 | Download 2.05 MB |
[ "JA" ] | PRO7206-00001 | Download 2.05 MB |
[ "KO" ] | PRO7206-00001 | Download 2.05 MB |
[ "MS" ] | PRO7206-00001 | Download 2.05 MB |
[ "NL" ] | PRO7206-00001 | Download 2.05 MB |
[ "NL-BE" ] | PRO7206-00001 | Download 2.05 MB |
[ "NO" ] | PRO7206-00001 | Download 2.05 MB |
[ "PL" ] | 7206 00001 | Download 3.37 MB |
[ "PT" ] | PRO7206-00001 | Download 2.05 MB |
[ "SK" ] | PRO7206-00001 | Download 2.05 MB |
[ "SV" ] | PRO7206-00001 | Download 2.05 MB |
[ "TR" ] | PRO7206-00001 | Download 2.05 MB |
[ "ZH" ] | PRO7206-00001 | Download 2.05 MB |
Other features, element | 0=no other features |
---|---|
Element type | DN – pressure elements DIN |
Size | 0040 |
Filter material, element | W/HC=stainless steel wire mesh |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Filtration rating | 50 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Betamicron®4 Filter Elements for Reduced Life Cycle Cost.
Product brochure
EN
(2.05 MB)