0400 RS 075 W /-SFF
Material number
To the higher-level product group
1281199
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features, element | SFF=for SFF filter |
---|---|
Element type | RS – suction elements |
Size | 0400 |
Filter material, element | W=stainless steel wire mesh |
Sealing material | V=FPM (Viton) |
Bypass | 0.2 bar |
Filtration rating | 75 |