MFM 55 SET XX W 4.0
Material number
To the higher-level product group
1280271
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7556-00001 | Download 0.36 MB |
[ "CS" ] | PRO7556-00001 | Download 0.36 MB |
[ "DA" ] | PRO7556-00001 | Download 0.36 MB |
[ "DE" ] | PRO7556-00001 | Download 0.82 MB |
[ "DE-AT" ] | PRO7556-00001 | Download 0.82 MB |
[ "DE-CH" ] | PRO7556-00001 | Download 0.82 MB |
[ "EN" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-AE" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-CH" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-IN" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-PL" ] | PRO7556-00001 | Download 0.36 MB |
[ "EN-ZA" ] | PRO7556-00001 | Download 0.36 MB |
[ "ES" ] | PRO7556-00001 | Download 0.36 MB |
[ "ES-AR" ] | PRO7556-00001 | Download 0.36 MB |
[ "ES-MX" ] | PRO7556-00001 | Download 0.36 MB |
[ "FI" ] | PRO7556-00001 | Download 0.36 MB |
[ "FR" ] | PRO7556-00001 | Download 0.39 MB |
[ "FR-CH" ] | PRO7556-00001 | Download 0.39 MB |
[ "HU" ] | PRO7556-00001 | Download 0.36 MB |
[ "ID" ] | PRO7556-00001 | Download 0.36 MB |
[ "IT" ] | PRO7556-00001 | Download 0.36 MB |
[ "IT-CH" ] | PRO7556-00001 | Download 0.36 MB |
[ "JA" ] | 7556 00001 | Download 0.28 MB |
[ "KO" ] | PRO7556-00001 | Download 0.36 MB |
[ "MS" ] | PRO7556-00001 | Download 0.36 MB |
[ "NL" ] | PRO7556-00001 | Download 0.36 MB |
[ "NL-BE" ] | PRO7556-00001 | Download 0.36 MB |
[ "NO" ] | PRO7556-00001 | Download 0.36 MB |
[ "PL" ] | PRO7556-00001 | Download 0.36 MB |
[ "PT" ] | 7556 00001 | Download 0.69 MB |
[ "SK" ] | PRO7556-00001 | Download 0.36 MB |
[ "SV" ] | PRO7556-00001 | Download 0.36 MB |
[ "TR" ] | PRO7556-00001 | Download 0.36 MB |
[ "ZH" ] | PRO7556-00001 | Download 0.36 MB |
[ "BG" ] | PRO75561-00001 | Download 0.36 MB |
[ "CS" ] | PRO75561-00001 | Download 0.36 MB |
[ "DA" ] | PRO75561-00001 | Download 0.36 MB |
[ "DE" ] | PRO75561-00001 | Download 0.83 MB |
[ "DE-AT" ] | PRO75561-00001 | Download 0.83 MB |
[ "DE-CH" ] | PRO75561-00001 | Download 0.83 MB |
[ "EN" ] | PRO75561-00001 | Download 0.36 MB |
[ "EN-AE" ] | PRO75561-00001 | Download 0.36 MB |
[ "EN-CH" ] | PRO75561-00001 | Download 0.36 MB |
[ "EN-IN" ] | PRO75561-00001 | Download 0.36 MB |
[ "EN-PL" ] | PRO75561-00001 | Download 0.36 MB |
[ "ES" ] | PRO75561-00001 | Download 0.36 MB |
[ "ES-AR" ] | PRO75561-00001 | Download 0.36 MB |
[ "ES-MX" ] | PRO75561-00001 | Download 0.36 MB |
[ "FI" ] | PRO75561-00001 | Download 0.36 MB |
[ "FR" ] | 75561 00001 | Download 0.33 MB |
[ "FR-CH" ] | 75561 00001 | Download 0.33 MB |
[ "HU" ] | PRO75561-00001 | Download 0.36 MB |
[ "ID" ] | PRO75561-00001 | Download 0.36 MB |
[ "IT" ] | PRO75561-00001 | Download 0.36 MB |
[ "IT-CH" ] | PRO75561-00001 | Download 0.36 MB |
[ "JA" ] | PRO75561-00001 | Download 0.36 MB |
[ "KO" ] | PRO75561-00001 | Download 0.36 MB |
[ "MS" ] | PRO75561-00001 | Download 0.36 MB |
[ "NL" ] | PRO75561-00001 | Download 0.36 MB |
[ "NL-BE" ] | PRO75561-00001 | Download 0.36 MB |
[ "NO" ] | PRO75561-00001 | Download 0.36 MB |
[ "PL" ] | PRO75561-00001 | Download 0.36 MB |
[ "PT" ] | PRO75561-00001 | Download 0.36 MB |
[ "SK" ] | PRO75561-00001 | Download 0.36 MB |
[ "SV" ] | PRO75561-00001 | Download 0.36 MB |
[ "TR" ] | PRO75561-00001 | Download 0.36 MB |
[ "ZH" ] | PRO75561-00001 | Download 0.36 MB |
[ "BG" ] | PRO75562-00001 | Download 0.33 MB |
[ "CS" ] | PRO75562-00001 | Download 0.33 MB |
[ "DA" ] | PRO75562-00001 | Download 0.33 MB |
[ "DE" ] | PRO75562-00001 | Download 0.81 MB |
[ "DE-AT" ] | PRO75562-00001 | Download 0.81 MB |
[ "DE-CH" ] | PRO75562-00001 | Download 0.81 MB |
[ "EN" ] | PRO75562-00001 | Download 0.33 MB |
[ "EN-AE" ] | PRO75562-00001 | Download 0.33 MB |
[ "EN-CH" ] | PRO75562-00001 | Download 0.33 MB |
[ "EN-IN" ] | PRO75562-00001 | Download 0.33 MB |
[ "EN-PL" ] | PRO75562-00001 | Download 0.33 MB |
[ "ES" ] | PRO75562-00001 | Download 0.33 MB |
[ "ES-AR" ] | PRO75562-00001 | Download 0.33 MB |
[ "ES-MX" ] | PRO75562-00001 | Download 0.33 MB |
[ "FI" ] | PRO75562-00001 | Download 0.33 MB |
[ "FR" ] | 75562 00001 | Download 0.3 MB |
[ "FR-CH" ] | 75562 00001 | Download 0.3 MB |
[ "HU" ] | PRO75562-00001 | Download 0.33 MB |
[ "ID" ] | PRO75562-00001 | Download 0.33 MB |
[ "IT" ] | PRO75562-00001 | Download 0.33 MB |
[ "IT-CH" ] | PRO75562-00001 | Download 0.33 MB |
[ "JA" ] | PRO75562-00001 | Download 0.33 MB |
[ "KO" ] | PRO75562-00001 | Download 0.33 MB |
[ "MS" ] | PRO75562-00001 | Download 0.33 MB |
[ "NL" ] | PRO75562-00001 | Download 0.33 MB |
[ "NL-BE" ] | PRO75562-00001 | Download 0.33 MB |
[ "NO" ] | PRO75562-00001 | Download 0.33 MB |
[ "PL" ] | PRO75562-00001 | Download 0.33 MB |
[ "PT" ] | PRO75562-00001 | Download 0.33 MB |
[ "SK" ] | PRO75562-00001 | Download 0.33 MB |
[ "SV" ] | PRO75562-00001 | Download 0.33 MB |
[ "TR" ] | PRO75562-00001 | Download 0.33 MB |
[ "ZH" ] | PRO75562-00001 | Download 0.33 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Connection size | No connection |
Type of connection | No connection |
pmax [bar] | 280 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media