DFZ BH/HC 110 Q C 10 D 1.0 /-L220-1
Material number
To the higher-level product group
1274376
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | 1=control panel left, L220=lamp voltage 230V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | Special size |
Type of connection | Special port |
Filtration rating | 10 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 315 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

DFZ Pressure Filter Sandwich Stacking
Spare parts list
EN
(0.4 MB)

DFZ Pressure Filter for Sandwich Stacking
Product brochure
EN
(0.23 MB)