RFL SN 4020 C Q 10 C 1.0
Material number
To the higher-level product group
1270445
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | C=electrical switch |
Connection size | 80 |
Type of connection | DIN flange |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 16 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RFL Inline filter - Welded version
Spare parts list
EN
(0.46 MB)

RFL Inline Filter Welded Version
Product brochure
EN
(0.48 MB)