RFLD SN 5220 CAV 10 D 1.4 /-L24
Material number
To the higher-level product group
1267655
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | A=1-pc. ball changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | D=visual/electrical |
Connection size | 150 |
Type of connection | DIN flange |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 16 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RFLD Change over inline filter (welded)
Spare parts list
EN
(0.98 MB)

RFLD Change-Over Inline Filter Welded Version
Product brochure
EN
(0.79 MB)