0850 R 005 SN /-V
Material number
To parent product group
1263032
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | R – return line elements |
Size | 0850 |
Filter material, element | SN=Sustainmicron |
Sealing material | V=FPM (Viton) |
Bypass | 3 bar |
Filtration rating | 5 |