0300 RK 010 MM
Material number
To the higher-level product group
1252893
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7211-00001 | Download 0.49 MB |
[ "CS" ] | PRO7211-00001 | Download 0.49 MB |
[ "DA" ] | PRO7211-00001 | Download 0.49 MB |
[ "DE" ] | PRO7211-00001 | Download 0.9 MB |
[ "DE-AT" ] | PRO7211-00001 | Download 0.9 MB |
[ "DE-CH" ] | PRO7211-00001 | Download 0.9 MB |
[ "EN" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-AE" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-CH" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-IN" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-PL" ] | PRO7211-00001 | Download 0.49 MB |
[ "EN-ZA" ] | PRO7211-00001 | Download 0.49 MB |
[ "ES" ] | PRO7211-00001 | Download 0.49 MB |
[ "ES-AR" ] | PRO7211-00001 | Download 0.49 MB |
[ "ES-MX" ] | PRO7211-00001 | Download 0.49 MB |
[ "FI" ] | PRO7211-00001 | Download 0.49 MB |
[ "FR" ] | 7211 00001 | Download 0.44 MB |
[ "FR-CH" ] | 7211 00001 | Download 0.44 MB |
[ "HU" ] | PRO7211-00001 | Download 0.49 MB |
[ "ID" ] | PRO7211-00001 | Download 0.49 MB |
[ "IT" ] | PRO7211-00001 | Download 0.49 MB |
[ "IT-CH" ] | PRO7211-00001 | Download 0.49 MB |
[ "JA" ] | PRO7211-00001 | Download 0.49 MB |
[ "KO" ] | PRO7211-00001 | Download 0.49 MB |
[ "MS" ] | PRO7211-00001 | Download 0.49 MB |
[ "NL" ] | PRO7211-00001 | Download 0.49 MB |
[ "NL-BE" ] | PRO7211-00001 | Download 0.49 MB |
[ "NO" ] | PRO7211-00001 | Download 0.49 MB |
[ "PL" ] | PRO7211-00001 | Download 0.49 MB |
[ "PT" ] | PRO7211-00001 | Download 0.49 MB |
[ "SK" ] | PRO7211-00001 | Download 0.49 MB |
[ "SV" ] | PRO7211-00001 | Download 0.49 MB |
[ "TR" ] | PRO7211-00001 | Download 0.49 MB |
[ "ZH" ] | PRO7211-00001 | Download 0.49 MB |
[ "BG" ] | PRO7124-00001 | Download 5.25 MB |
[ "CS" ] | PRO7124-00001 | Download 5.25 MB |
[ "DA" ] | PRO7124-00001 | Download 5.25 MB |
[ "DE" ] | PRO7124-00001 | Download 1.22 MB |
[ "DE-AT" ] | PRO7124-00001 | Download 1.22 MB |
[ "DE-CH" ] | PRO7124-00001 | Download 1.22 MB |
[ "EN" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-AE" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-CH" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-IN" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-PL" ] | PRO7124-00001 | Download 5.25 MB |
[ "EN-ZA" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES-AR" ] | PRO7124-00001 | Download 5.25 MB |
[ "ES-MX" ] | PRO7124-00001 | Download 5.25 MB |
[ "FI" ] | PRO7124-00001 | Download 5.25 MB |
[ "FR" ] | 7124 00001 | Download 1.7 MB |
[ "FR-CH" ] | 7124 00001 | Download 1.7 MB |
[ "HU" ] | PRO7124-00001 | Download 5.25 MB |
[ "ID" ] | PRO7124-00001 | Download 5.25 MB |
[ "IT" ] | PRO7124-00001 | Download 5.25 MB |
[ "IT-CH" ] | PRO7124-00001 | Download 5.25 MB |
[ "JA" ] | PRO7124-00001 | Download 5.25 MB |
[ "KO" ] | PRO7124-00001 | Download 5.25 MB |
[ "MS" ] | PRO7124-00001 | Download 5.25 MB |
[ "NL" ] | PRO7124-00001 | Download 5.25 MB |
[ "NL-BE" ] | PRO7124-00001 | Download 5.25 MB |
[ "NO" ] | PRO7124-00001 | Download 5.25 MB |
[ "PL" ] | PRO7124-00001 | Download 5.25 MB |
[ "PT" ] | PRO7124-00001 | Download 5.25 MB |
[ "SK" ] | PRO7124-00001 | Download 5.25 MB |
[ "SV" ] | PRO7124-00001 | Download 5.25 MB |
[ "TR" ] | PRO7124-00001 | Download 5.25 MB |
[ "ZH" ] | PRO7124-00001 | Download 5.25 MB |
[ "BG" ] | PRO7108-00001 | Download 2.6 MB |
[ "CS" ] | PRO7108-00001 | Download 2.6 MB |
[ "DA" ] | PRO7108-00001 | Download 2.6 MB |
[ "DE" ] | PRO7108-00001 | Download 2.59 MB |
[ "DE-AT" ] | PRO7108-00001 | Download 2.59 MB |
[ "DE-CH" ] | PRO7108-00001 | Download 2.59 MB |
[ "EN" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-AE" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-CH" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-IN" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-PL" ] | PRO7108-00001 | Download 2.6 MB |
[ "EN-ZA" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES-AR" ] | PRO7108-00001 | Download 2.6 MB |
[ "ES-MX" ] | PRO7108-00001 | Download 2.6 MB |
[ "FI" ] | PRO7108-00001 | Download 2.6 MB |
[ "FR" ] | PRO7108-00001 | Download 1.13 MB |
[ "FR-CH" ] | PRO7108-00001 | Download 1.13 MB |
[ "HU" ] | PRO7108-00001 | Download 2.6 MB |
[ "ID" ] | PRO7108-00001 | Download 2.6 MB |
[ "IT" ] | PRO7108-00001 | Download 2.6 MB |
[ "IT-CH" ] | PRO7108-00001 | Download 2.6 MB |
[ "JA" ] | PRO7108-00001 | Download 2.6 MB |
[ "KO" ] | PRO7108-00001 | Download 2.6 MB |
[ "MS" ] | PRO7108-00001 | Download 2.6 MB |
[ "NL" ] | PRO7108-00001 | Download 2.6 MB |
[ "NL-BE" ] | PRO7108-00001 | Download 2.6 MB |
[ "NO" ] | PRO7108-00001 | Download 2.6 MB |
[ "PL" ] | PRO7108-00001 | Download 2.6 MB |
[ "PT" ] | 7108 00001 | Download 0.95 MB |
[ "SK" ] | PRO7108-00001 | Download 2.6 MB |
[ "SV" ] | PRO7108-00001 | Download 2.6 MB |
[ "TR" ] | PRO7108-00001 | Download 2.6 MB |
[ "ZH" ] | PRO7108-00001 | Download 2.6 MB |
Other features, element | 0=no other features |
---|---|
Element type | RK – return line-suction elements |
Size | 0300 |
Filter material, element | MM=Mobilemicron |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Filtration rating | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN
(5.25 MB)