DFN BN/HC 100 S D 10 A 1.1
Material number
To the higher-level product group
1252396
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | 0=no other features |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | A=no CI (screw plug) |
Connection size | 1 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 400 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list
EN
(0.85 MB)

LFN,LFNF,DFN Inline Filters to DIN 24550
Product brochure
EN
(0.41 MB)