RFL SN 1301 D P 5 D 1.0 /-L110-SAK
Material number
To the higher-level product group
1252232
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | L110=lamp voltage 115V, SAK=dirt retainer |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | D=visual/electrical |
Connection size | 100 |
Type of connection | SAE flange |
Filtration rating | 5 |
Filter material | SN=Sustainmicron |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RFL Inline filter - cast version
Spare parts list
EN
(0.33 MB)

RFL Inline Filter Cast Version
Product brochure
EN
(0.32 MB)