0160 D 050 W /-W
Material number
To parent product group
1251787
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
-
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Other features, element | W=fur HFA/HFC fluids |
---|---|
Element type | D – pressure elements |
Size | 0160 |
Filter material, element | W=stainless steel wire mesh |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Filtration rating | 50 |