LF SN 660 I F 10 C 1.0 /-A2-B3
Material number
To the higher-level product group
1251704
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | A2=response pressure CI 2 bar |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | C=electrical switch |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LF-LFF Inline Filter
Spare parts list
EN
(0.8 MB)

LF/LFF Inline Filter for Reversible Oil Flow
Product brochure
EN
(0.39 MB)