0025 S 075 W /-B0.2
Material number
To the higher-level product group
1251204
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | S – suction elements |
Size | 0025 |
Filter material, element | W=stainless steel wire mesh |
Sealing material | 0=no seal |
Bypass | 0.2 bar |
Filtration rating | 75 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

SF/SFM/SFF Suction filter
Spare parts list
EN
(0.61 MB)

SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure
EN
(0.8 MB)