Temperature ETS 4000-H with HSI-sensor detection

  • Temperature transmitters
  • For HMG 500, HMG 510, HMG 2500, HMG 4000
  • HSI interface (HYDAC Sensor Interface)
  • PT 1000 measuring element
  • Measuring range -25 to +100 °C
  • Accuracy ± 0.4% FS type; ± 0.8% FS max
  • Probe lengths 6 to 350 mm
 
  • Search Bar: Search Bar
SKU
GP_1000562596
Product Search
Filter selection
Reset filter
Grouped product items
ETS 4148-H-350-000
Material no. 923507
Probe length:
350
Accuracy:
0.8% max = 0.4% typ.
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A DIN 3852 / external
Piece
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4148-H-100-000
Material no. 925863
Probe length:
100
Accuracy:
0.8% max = 0.4% typ.
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A DIN 3852 / external
Piece
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4148-H-006-000
Material no. 923398
Probe length:
6
Accuracy:
0.8% max = 0.4% typ.
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A DIN 3852 / external
Piece
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Electronic Temperature Transmitter with HSI Sensor Recognition ETS4148-H
Product brochure EN

(0.76 MB)