Proportional pressure relief valves

Proportional pressure relief valves from the PDB-6I series are direct-acting, pressure-stable valves, suitable for pressures of up to 700 bar and flow rates of up to 25 l/min. In addition to a compact and lightweight design, they offer outstanding leaktightness and a linear pressure-flow curve.
  • Max. operating pressure: 1000 bar
  • Max. flow rate: 25 l/min
  • Size: 500/700 bar: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H, 1000 bar: Size 6 to Bieri standard
SKU
GP_1000422278
learn more ...
Product Search
Filter selection
Reset filter

Proportional pressure relief valves


Grouped product items
PDB-6I-P-315-8-24-V-C*00
Material-No. 4487130
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB-6I-P-700-8-24-V-C*00
Material-No. 4487214
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB-6I-P-550-8-24-V-C*00
Material-No. 4487226
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB-6I-P-400-8-24-V-C*00
Material-No. 4487227
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB-6I-P-315-25-24-V-C*00
Material-No. 4590611
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB-6I-P-400-25-24-V-C*00
Material-No. 4590612
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB-6I-P-550-25-24-V-C*00
Material-No. 4590613
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB-6I-P-700-25-24-V-C*00
Material-No. 4590614
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media