Pressure HDA 4000-HC with HCSI-sensor detection
- Pressure transmitter
- For HMG 4000
- HCSI interface (HYDAC CAN Sensor Interface)
- Stainless steel measuring sensor with thin-film strain gauge
- Measuring range from -1 to 9 up to 0 to 2,000 bar
- Accuracy ± 0.25% FS type; ± 0.5% FS max
- Search Bar: Search Bar
SKU
GP_1000562598
Product Search
Filter selection
Reset filter
|
HDA 4748-HC-0160-000
Material no. 925286
|
|
||||||||
|
HDA 4748-HC-0009-000(- 1 ... 9 bar)
Material no. 925287
|
|
||||||||
|
HDA 4748-HC-0016-000
Material no. 925298
|
|
||||||||
|
HDA 4748-HC-0100-000
Material no. 925299
|
|
||||||||
|
HDA 4748-HC-1000-000
Material no. 925300
|
|
||||||||
|
HDA 4748-HC-0600-000
Material no. 925301
|
|
||||||||
|
HDA 4748-HC-0400-000
Material no. 925303
|
|
||||||||
|
HDA 4748-HC-0250-000
Material no. 925304
|
|
||||||||
|
HDA 4748-HC-0060-000
Material no. 925305
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Electronic Pressure Transmitter with HCSI Sensor Recognition HDA 4700-HC
Product brochure
EN
(0.89 MB)