PDRC04T30D

  • Search Bar : $SL-1000066017 [1000512926] [dk]
SKU
GP_1000506095
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Grouped product items
PDRC04T30D-03-C-N-20-12PN-4.9
Material-No. 4280710
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-03-C-N-20-24PN-20.8
Material-No. 4413588
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-03-C-N-20-12PU-4.9
Material-No. 4413709
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-03-C-N-20-24PU-20.8
Material-No. 4413710
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-03-C-V-20-12PN-4.9
Material-No. 4491058
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-03-C-V-20-12PU-4.9
Material-No. 4491059
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-03-C-V-20-24PN-20.8
Material-No. 4491061
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-03-C-V-20-24PU-20.8
Material-No. 4491062
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-N-25-12PN-4.9
Material-No. 4495331
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-N-25-12PU-4.9
Material-No. 4495332
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-N-25-24PN-20.8
Material-No. 4495333
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-N-25-24PU-20.8
Material-No. 4495334
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-V-25-12PN-4.9
Material-No. 4495405
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-V-25-12PU-4.9
Material-No. 4495407
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-V-25-24PN-20.8
Material-No. 4495408
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-V-25-24PU-20.8
Material-No. 4495409
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-N-32-12PN-4.9
Material-No. 4504944
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-N-32-12PU-4.9
Material-No. 4504966
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-N-32-24PN-20.8
Material-No. 4504967
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDRC04T30D-01-C-N-32-24PU-20.8
Material-No. 4504968
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 4
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page