Search results for: 'CSI-D-5'
1
Result
in category
Products
Product category
<div><p>Whether it be shipbuilding or machine tool, mobile crane or steel mill, machine construction or offshore, EX protection or laboratory applications. or even applications with hydrogen as a medium. Our extensive product range has the right pressure transmitter for your application.</p></div><div><p>Series</p><ul><li>HDA 4000, for mobile and stationary hydraulics, various interfaces (CAN, HART),<br /> Depending on version<br /> for explosive atmospheres with ATEX, CSA, IECEx approval,<br /> For applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 3),<br /> With flush membrane,<br /> For shipbuilding and offshore with approval from:<br /> - American Bureau of Shipping<br /> - Lloyds Register of Shipping<br /> - Det Norske Veritas / Germanischer Lloyd<br /> - Bureau Veritas <div> </div></li><li>HDA 4000 / HDA 8000 for hydrogen applications</li><li>HDA 4800, extremely precise, for steel and rolling mills, laboratory applications, test benches</li><li>HDA 7000, for series applications in the industry and mobile sectors with tight installation spaces,<br /> - Compact design<br /> - Optionally CANopen-enabled<br /> - Optionally with front membrane</li><li>HDA 8000, for series applications in the industry and mobile sectors<br /> - With ECE type approval for road vehicles<br /> - Optionally for applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 2) or DIN EN 61508 (SIL 2)</li><li> HPT 1000, for series applications in extremely small installation spaces<br /> - Small, compact design<br /> - Robust<br /> - Optionally CANopen/SAE J1939<br /> - Optionally with IO-Link interface<br /> - Optionally "smart"<br /> </li></ul><p>Technology</p><ul><li> Thick-layer strain gauge on ceramic membrane (low setting range)</li><li> Thin-film strain gauge on stainless steel membrane (low and high setting range)</li></ul><p> Standard setting ranges </p><p> from 0 to 1 and 0 to 600 / 2000 bar relative pressure, depending on version</p><ul><li>Up to 2.5 bar absolute pressure</li><li> Calibration also in PSI and MPa</li><li>Other setting ranges or special calibration on request</li></ul></div>
0
Result
in category
Topics & Solutions
1
Result
in category
Downloads
CSI-D-5 ConditionSensor Interface
Product brochure
No details
English
(608 KB)
Is your file not listed?
To our download & media center