Technical data
Probe length | 16 |
---|---|
Accuracy | 2.0% max = 1.0% typ. |
Electrical connection | Deutsch DT04 / 4p |
Mechanical connection | G1/4 A DIN 3852 / external |
Temperature range max value | 125 |
Temperature range min value | -25 |
Approval | None |
Output signal | CANopen |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS_930700_HTT 124V-F11-016-000
Software
EN
(0.08 MB)