HAT 1436-F11-360L-P01-D106-M01-000

Part number
930068
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates No
Measuring range, end value 360
Measuring range, initial value 0
Type Single-turn
Electrical connection M12x1 male connector, 5-pin, axial
Housing diameter 36 mm, round
Fixing type Synchro 4-hole M3
Mechanical connection 10 mm Form D, DM 6 mm
Output signal CANopen
Resolution 14 bit
Accuracy 0.2° max = 0.1° typ