HAT 1425-F11-360L-V01-DK21-M05-000

Part number
930001
To the higher-level product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Piece
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates ECE
Measuring range, end value 360
Measuring range, initial value 0
Type Single-turn
Electrical connection Deutsch DT04, 4-pol.
Housing diameter 25 mm, round
Fixing type Mounting flange
Mechanical connection Slewing ring, Ø 21 mm, 2x M5
Output signal CANopen
Resolution 14 bit
Accuracy 0.2° max = 0.1° typ

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS_930001_HAT 1425-F11-360L-V01-DK21-M05-000
Software EN

(0 MB)