The store will not work correctly in the case when cookies are disabled.
Vision3 12.1-00-P-T-0-B12112-I-000
To the higher-level product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Operator interface series |
Vision 312 |
Product type |
Displays/HMI |
Processor |
Single core |
Display size [inches] |
12 |
Interfaces |
CAN, Ethernet 100BASE-T1, RS 232, USB |
Number of interfaces |
2 |
ISOBUS |
No |
Programming |
Qt/C/C++ |