Technical data
Approval | ECE type approval (E13 car) |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | IO-Link |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 400 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD 928081 HPT 1446S F31 0400 000
Software
EN
(0.94 MB)

IODD_928081_HPT 1446S-F31-0400-000
Software
EN
(0.94 MB)