-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO18372-00001 | Download 0.76 MB |
[ "CS" ] | PRO18372-00001 | Download 0.76 MB |
[ "DA" ] | PRO18372-00001 | Download 0.76 MB |
[ "DE" ] | PRO18372-00001 | Download 0.77 MB |
[ "DE-AT" ] | PRO18372-00001 | Download 0.77 MB |
[ "DE-CH" ] | PRO18372-00001 | Download 0.77 MB |
[ "EN" ] | PRO18372-00001 | Download 0.76 MB |
[ "EN-AE" ] | PRO18372-00001 | Download 0.76 MB |
[ "EN-CH" ] | PRO18372-00001 | Download 0.76 MB |
[ "EN-IN" ] | PRO18372-00001 | Download 0.76 MB |
[ "EN-PL" ] | PRO18372-00001 | Download 0.76 MB |
[ "ES" ] | PRO18372-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18372-00001 | Download 0.76 MB |
[ "ES-MX" ] | PRO18372-00001 | Download 0.76 MB |
[ "FI" ] | PRO18372-00001 | Download 0.76 MB |
[ "FR" ] | 18372 00001 | Download 0.6 MB |
[ "FR-CH" ] | 18372 00001 | Download 0.6 MB |
[ "HU" ] | PRO18372-00001 | Download 0.76 MB |
[ "IT" ] | PRO18372-00001 | Download 0.76 MB |
[ "IT-CH" ] | PRO18372-00001 | Download 0.76 MB |
[ "JA" ] | PRO18372-00001 | Download 0.76 MB |
[ "KO" ] | PRO18372-00001 | Download 0.76 MB |
[ "MS" ] | PRO18372-00001 | Download 0.76 MB |
[ "NL" ] | PRO18372-00001 | Download 0.76 MB |
[ "NL-BE" ] | PRO18372-00001 | Download 0.76 MB |
[ "NO" ] | PRO18372-00001 | Download 0 MB |
[ "PL" ] | 18372 00001 | Download 0.25 MB |
[ "PT" ] | PRO18372-00001 | Download 0 MB |
[ "SK" ] | PRO18372-00001 | Download 0.76 MB |
[ "SV" ] | PRO18372-00001 | Download 0 MB |
[ "TR" ] | PRO18372-00001 | Download 0.76 MB |
[ "ZH" ] | PRO18372-00001 | Download 0.76 MB |
[ "BG" ] | PRO183721-00001 | Download 0.75 MB |
[ "CS" ] | PRO183721-00001 | Download 0.75 MB |
[ "DA" ] | PRO183721-00001 | Download 0.75 MB |
[ "DE" ] | PRO183721-00001 | Download 0.76 MB |
[ "DE-AT" ] | PRO183721-00001 | Download 0.76 MB |
[ "DE-CH" ] | PRO183721-00001 | Download 0.76 MB |
[ "EN" ] | PRO183721-00001 | Download 0.75 MB |
[ "EN-AE" ] | PRO183721-00001 | Download 0.75 MB |
[ "EN-CH" ] | PRO183721-00001 | Download 0.75 MB |
[ "EN-IN" ] | PRO183721-00001 | Download 0.75 MB |
[ "EN-PL" ] | PRO183721-00001 | Download 0.75 MB |
[ "ES" ] | PRO183721-00001 | Download 0 MB |
[ "ES-AR" ] | PRO183721-00001 | Download 0.75 MB |
[ "ES-MX" ] | PRO183721-00001 | Download 0.75 MB |
[ "FI" ] | PRO183721-00001 | Download 0.75 MB |
[ "FR" ] | PRO183721-00001 | Download 0.75 MB |
[ "FR-CH" ] | PRO183721-00001 | Download 0.75 MB |
[ "HU" ] | PRO183721-00001 | Download 0.75 MB |
[ "IT" ] | PRO183721-00001 | Download 0.75 MB |
[ "IT-CH" ] | PRO183721-00001 | Download 0.75 MB |
[ "JA" ] | PRO183721-00001 | Download 0.75 MB |
[ "KO" ] | PRO183721-00001 | Download 0.75 MB |
[ "MS" ] | PRO183721-00001 | Download 0.75 MB |
[ "NL" ] | PRO183721-00001 | Download 0.75 MB |
[ "NL-BE" ] | PRO183721-00001 | Download 0.75 MB |
[ "NO" ] | PRO183721-00001 | Download 0 MB |
[ "PL" ] | PRO183721-00001 | Download 0.75 MB |
[ "PT" ] | PRO183721-00001 | Download 0 MB |
[ "SK" ] | PRO183721-00001 | Download 0.75 MB |
[ "SV" ] | PRO183721-00001 | Download 0 MB |
[ "TR" ] | PRO183721-00001 | Download 0.75 MB |
[ "ZH" ] | PRO183721-00001 | Download 0.75 MB |
[ "BG" ] | 183722 00001 | Download 0.81 MB |
[ "CS" ] | 183722 00001 | Download 0.81 MB |
[ "DA" ] | 183722 00001 | Download 0.81 MB |
[ "DE" ] | 183722 00001 | Download 0.82 MB |
[ "DE-AT" ] | 183722 00001 | Download 0.82 MB |
[ "DE-CH" ] | 183722 00001 | Download 0.82 MB |
[ "EN" ] | 183722 00001 | Download 0.81 MB |
[ "EN-AE" ] | 183722 00001 | Download 0.81 MB |
[ "EN-CH" ] | 183722 00001 | Download 0.81 MB |
[ "EN-IN" ] | 183722 00001 | Download 0.81 MB |
[ "EN-PL" ] | 183722 00001 | Download 0.81 MB |
[ "ES" ] | 183722 00001 | Download 0 MB |
[ "ES-AR" ] | 183722 00001 | Download 0.81 MB |
[ "ES-MX" ] | 183722 00001 | Download 0.81 MB |
[ "FI" ] | 183722 00001 | Download 0.81 MB |
[ "FR" ] | 183722 00001 | Download 0.81 MB |
[ "FR-CH" ] | 183722 00001 | Download 0.81 MB |
[ "HU" ] | 183722 00001 | Download 0.81 MB |
[ "IT" ] | 183722 00001 | Download 0.81 MB |
[ "IT-CH" ] | 183722 00001 | Download 0.81 MB |
[ "JA" ] | 183722 00001 | Download 0.81 MB |
[ "KO" ] | 183722 00001 | Download 0.81 MB |
[ "MS" ] | 183722 00001 | Download 0.81 MB |
[ "NL" ] | 183722 00001 | Download 0.81 MB |
[ "NL-BE" ] | 183722 00001 | Download 0.81 MB |
[ "NO" ] | 183722 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 183722 00001 | Download 0.81 MB |
[ "PT" ] | 183722 00001 | Download 0 MB |
[ "SK" ] | 183722 00001 | Download 0.81 MB |
[ "SV" ] | 183722 00001 | Download 0 MB |
[ "TR" ] | 183722 00001 | Download 0.81 MB |
[ "ZH" ] | 183722 00001 | Download 0.81 MB |
[ "BG" ] | 183723 00001 | Download 0.82 MB |
[ "CS" ] | 183723 00001 | Download 0.82 MB |
[ "DA" ] | 183723 00001 | Download 0.82 MB |
[ "DE" ] | 183723 00001 | Download 0.83 MB |
[ "DE-AT" ] | 183723 00001 | Download 0.83 MB |
[ "DE-CH" ] | 183723 00001 | Download 0.83 MB |
[ "EN" ] | 183723 00001 | Download 0.82 MB |
[ "EN-AE" ] | 183723 00001 | Download 0.82 MB |
[ "EN-CH" ] | 183723 00001 | Download 0.82 MB |
[ "EN-IN" ] | 183723 00001 | Download 0.82 MB |
[ "EN-PL" ] | 183723 00001 | Download 0.82 MB |
[ "ES" ] | 183723 00001 | Download 0 MB |
[ "ES-AR" ] | 183723 00001 | Download 0.82 MB |
[ "ES-MX" ] | 183723 00001 | Download 0.82 MB |
[ "FI" ] | 183723 00001 | Download 0.82 MB |
[ "FR" ] | 183723 00001 | Download 0.82 MB |
[ "FR-CH" ] | 183723 00001 | Download 0.82 MB |
[ "HU" ] | 183723 00001 | Download 0.82 MB |
[ "IT" ] | 183723 00001 | Download 0.82 MB |
[ "IT-CH" ] | 183723 00001 | Download 0.82 MB |
[ "JA" ] | 183723 00001 | Download 0.82 MB |
[ "KO" ] | 183723 00001 | Download 0.82 MB |
[ "MS" ] | 183723 00001 | Download 0.82 MB |
[ "NL" ] | 183723 00001 | Download 0.82 MB |
[ "NL-BE" ] | 183723 00001 | Download 0.82 MB |
[ "NO" ] | 183723 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 183723 00001 | Download 0.82 MB |
[ "PT" ] | 183723 00001 | Download 0 MB |
[ "SK" ] | 183723 00001 | Download 0.82 MB |
[ "SV" ] | 183723 00001 | Download 0 MB |
[ "TR" ] | 183723 00001 | Download 0.82 MB |
[ "ZH" ] | 183723 00001 | Download 0.82 MB |
Approvals and certificates | No |
---|---|
Electrical connection | M12x1, single conductor 180 mm |
Mechanical connection | Cylinder-integrated, D=10 mm |
Output signal | 4 .. 20 mA (3-conductor) |
Resolution | 0.1 mm |
Measuring range [mm] | 330 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 1100 Analog Safety Safety manual D/E
Operating/maintenance instructions
EN
(1.75 MB)
HLT 1100 CANopen Safety Safety manual D/E
Operating/maintenance instructions
EN
(1.68 MB)
HLT 1100-R2 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions
EN
(2.4 MB)
HLT 1100-R2 Analogue Safety User manual D/E/F
Operating/maintenance instructions
EN
(1.13 MB)
HLT 1100-R2 CANopen Safety User manual D/E/F
Operating/maintenance instructions
EN
(1.09 MB)
HLT 1100 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
(0.65 MB)
HLT 1100 CANopen Safety(HLT1k-3 V03) Protocol description E
Operating/maintenance instructions
EN
(0.6 MB)
HLT 1100 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0.89 MB)
HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions
EN
(4.96 MB)
HLT 1100-R2 Linear Position Transmitter CANopen Safety PL d, SIL 2
Product brochure
EN
(0.81 MB)