The store will not work correctly in the case when cookies are disabled.
HPT 506-C-0030-S-000(psi)
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval |
UL approval |
Electrical connection |
M12x1 / 4p |
Mechanical connection |
G1/2 ISO 1179-2 / external |
Output signal |
4 to 20mA (3 conductor, source) |
Accuracy |
5.00% max = 3.00% typ. |
Pressure range max value |
30 |
Pressure range min value |
0 |
Pressure unit |
PSI |
Type of pressure |
Difference |