The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Temperature probe length |
18 |
Approvals and certificates |
UL approval |
Additional interface |
4 to 20mA (2 conductors), 0 to 10V |
Switching outputs |
1 |
Temperature range max value |
100 |
Temperature range min value |
-25 |
Temperature probe |
Integrated |
Display |
Yes |
Electrical connection |
M12x1 / 4p |
Mechanical connection |
G1/2 DIN 3852 / external |