Technical data
Approvals and certificates | No |
---|---|
Additional interface | IO-Link |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 2 |
Setting range max value | 400 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 925909 EDS 824 F31 0400 000
Software
EN
(0.03 MB)
IODD_925909_EDS 824-F31-0400-000
Software
EN
(0.03 MB)
EDS 820 IO-Link User manual D/E/F
Operating/maintenance instructions
EN
(2.35 MB)
EDS 820 Pressure Switch IO-Link
Product brochure
EN
(0.81 MB)