Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 18414 00001 | Download 17.62 MB |
[ "CS" ] | 18414 00001 | Download 17.62 MB |
[ "DA" ] | 18414 00001 | Download 17.62 MB |
[ "DE" ] | 18414 00001 | Download 17.62 MB |
[ "DE-AT" ] | 18414 00001 | Download 17.62 MB |
[ "DE-CH" ] | 18414 00001 | Download 17.62 MB |
[ "EN" ] | 18414 00001 | Download 17.62 MB |
[ "EN-AE" ] | 18414 00001 | Download 17.62 MB |
[ "EN-CH" ] | 18414 00001 | Download 17.62 MB |
[ "EN-IN" ] | 18414 00001 | Download 17.62 MB |
[ "EN-PL" ] | 18414 00001 | Download 17.62 MB |
[ "ES" ] | 18414 00001 | Download 17.62 MB |
[ "ES-AR" ] | 18414 00001 | Download 17.62 MB |
[ "ES-MX" ] | 18414 00001 | Download 17.62 MB |
[ "FI" ] | 18414 00001 | Download 17.62 MB |
[ "FR" ] | 18414 00001 | Download 17.62 MB |
[ "FR-CH" ] | 18414 00001 | Download 17.62 MB |
[ "HU" ] | 18414 00001 | Download 17.62 MB |
[ "IT" ] | 18414 00001 | Download 17.62 MB |
[ "IT-CH" ] | 18414 00001 | Download 17.62 MB |
[ "JA" ] | 18414 00001 | Download 17.62 MB |
[ "KO" ] | 18414 00001 | Download 17.62 MB |
[ "MS" ] | 18414 00001 | Download 17.62 MB |
[ "NL" ] | 18414 00001 | Download 17.62 MB |
[ "NL-BE" ] | 18414 00001 | Download 17.62 MB |
[ "NO" ] | 18414 00001 | Download 17.62 MB |
[ "PL" ] | 18414 00001 | Download 17.62 MB |
[ "PT" ] | 18414 00001 | Download 17.62 MB |
[ "SK" ] | 18414 00001 | Download 17.62 MB |
[ "SV" ] | 18414 00001 | Download 17.62 MB |
[ "TR" ] | 18414 00001 | Download 17.62 MB |
[ "ZH" ] | 18414 00001 | Download 17.62 MB |
[ "BG" ] | 18415 00001 | Download 17.61 MB |
[ "CS" ] | 18415 00001 | Download 17.61 MB |
[ "DA" ] | 18415 00001 | Download 17.61 MB |
[ "DE" ] | 18415 00001 | Download 17.61 MB |
[ "DE-AT" ] | 18415 00001 | Download 17.61 MB |
[ "DE-CH" ] | 18415 00001 | Download 17.61 MB |
[ "EN" ] | 18415 00001 | Download 17.61 MB |
[ "EN-AE" ] | 18415 00001 | Download 17.61 MB |
[ "EN-CH" ] | 18415 00001 | Download 17.61 MB |
[ "EN-IN" ] | 18415 00001 | Download 17.61 MB |
[ "EN-PL" ] | 18415 00001 | Download 17.61 MB |
[ "ES" ] | 18415 00001 | Download 17.61 MB |
[ "ES-AR" ] | 18415 00001 | Download 17.61 MB |
[ "ES-MX" ] | 18415 00001 | Download 17.61 MB |
[ "FI" ] | 18415 00001 | Download 17.61 MB |
[ "FR" ] | 18415 00001 | Download 17.61 MB |
[ "FR-CH" ] | 18415 00001 | Download 17.61 MB |
[ "HU" ] | 18415 00001 | Download 17.61 MB |
[ "IT" ] | 18415 00001 | Download 17.61 MB |
[ "IT-CH" ] | 18415 00001 | Download 17.61 MB |
[ "JA" ] | 18415 00001 | Download 17.61 MB |
[ "KO" ] | 18415 00001 | Download 17.61 MB |
[ "MS" ] | 18415 00001 | Download 17.61 MB |
[ "NL" ] | 18415 00001 | Download 17.61 MB |
[ "NL-BE" ] | 18415 00001 | Download 17.61 MB |
[ "NO" ] | 18415 00001 | Download 17.61 MB |
[ "PL" ] | 18415 00001 | Download 17.61 MB |
[ "PT" ] | 18415 00001 | Download 17.61 MB |
[ "SK" ] | 18415 00001 | Download 17.61 MB |
[ "SV" ] | 18415 00001 | Download 17.61 MB |
[ "TR" ] | 18415 00001 | Download 17.61 MB |
[ "ZH" ] | 18415 00001 | Download 17.61 MB |
[ "BG" ] | PRO18625-00001 | Download 2.6 MB |
[ "CS" ] | PRO18625-00001 | Download 2.6 MB |
[ "DA" ] | PRO18625-00001 | Download 2.6 MB |
[ "DE" ] | PRO18625-00001 | Download 2.6 MB |
[ "DE-AT" ] | PRO18625-00001 | Download 2.6 MB |
[ "DE-CH" ] | PRO18625-00001 | Download 2.6 MB |
[ "EN" ] | PRO18625-00001 | Download 2.6 MB |
[ "EN-AE" ] | PRO18625-00001 | Download 2.6 MB |
[ "EN-CH" ] | PRO18625-00001 | Download 2.6 MB |
[ "EN-IN" ] | PRO18625-00001 | Download 2.6 MB |
[ "EN-PL" ] | PRO18625-00001 | Download 2.6 MB |
[ "ES" ] | PRO18625-00001 | Download 2.6 MB |
[ "ES-AR" ] | PRO18625-00001 | Download 2.6 MB |
[ "ES-MX" ] | PRO18625-00001 | Download 2.6 MB |
[ "FI" ] | PRO18625-00001 | Download 2.6 MB |
[ "FR" ] | PRO18625-00001 | Download 2.6 MB |
[ "FR-CH" ] | PRO18625-00001 | Download 2.6 MB |
[ "HU" ] | PRO18625-00001 | Download 2.6 MB |
[ "IT" ] | PRO18625-00001 | Download 2.6 MB |
[ "IT-CH" ] | PRO18625-00001 | Download 2.6 MB |
[ "JA" ] | PRO18625-00001 | Download 2.6 MB |
[ "KO" ] | PRO18625-00001 | Download 2.6 MB |
[ "MS" ] | PRO18625-00001 | Download 2.6 MB |
[ "NL" ] | PRO18625-00001 | Download 2.6 MB |
[ "NL-BE" ] | PRO18625-00001 | Download 2.6 MB |
[ "NO" ] | PRO18625-00001 | Download 2.6 MB |
[ "PL" ] | PRO18625-00001 | Download 2.6 MB |
[ "PT" ] | PRO18625-00001 | Download 2.6 MB |
[ "SK" ] | PRO18625-00001 | Download 2.6 MB |
[ "SV" ] | PRO18625-00001 | Download 2.6 MB |
[ "TR" ] | PRO18625-00001 | Download 2.6 MB |
[ "ZH" ] | PRO18625-00001 | Download 2.6 MB |
[ "BG" ] | PRO18626-00001 | Download 2.59 MB |
[ "CS" ] | PRO18626-00001 | Download 2.59 MB |
[ "DA" ] | PRO18626-00001 | Download 2.59 MB |
[ "DE" ] | PRO18626-00001 | Download 2.59 MB |
[ "DE-AT" ] | PRO18626-00001 | Download 2.59 MB |
[ "DE-CH" ] | PRO18626-00001 | Download 2.59 MB |
[ "EN" ] | PRO18626-00001 | Download 2.59 MB |
[ "EN-AE" ] | PRO18626-00001 | Download 2.59 MB |
[ "EN-CH" ] | PRO18626-00001 | Download 2.59 MB |
[ "EN-IN" ] | PRO18626-00001 | Download 2.59 MB |
[ "EN-PL" ] | PRO18626-00001 | Download 2.59 MB |
[ "ES" ] | PRO18626-00001 | Download 2.59 MB |
[ "ES-AR" ] | PRO18626-00001 | Download 2.59 MB |
[ "ES-MX" ] | PRO18626-00001 | Download 2.59 MB |
[ "FI" ] | PRO18626-00001 | Download 2.59 MB |
[ "FR" ] | PRO18626-00001 | Download 2.59 MB |
[ "FR-CH" ] | PRO18626-00001 | Download 2.59 MB |
[ "HU" ] | PRO18626-00001 | Download 2.59 MB |
[ "IT" ] | PRO18626-00001 | Download 2.59 MB |
[ "IT-CH" ] | PRO18626-00001 | Download 2.59 MB |
[ "JA" ] | PRO18626-00001 | Download 2.59 MB |
[ "KO" ] | PRO18626-00001 | Download 2.59 MB |
[ "MS" ] | PRO18626-00001 | Download 2.59 MB |
[ "NL" ] | PRO18626-00001 | Download 2.59 MB |
[ "NL-BE" ] | PRO18626-00001 | Download 2.59 MB |
[ "NO" ] | PRO18626-00001 | Download 2.59 MB |
[ "PL" ] | PRO18626-00001 | Download 2.59 MB |
[ "PT" ] | PRO18626-00001 | Download 2.59 MB |
[ "SK" ] | PRO18626-00001 | Download 2.59 MB |
[ "SV" ] | PRO18626-00001 | Download 2.59 MB |
[ "TR" ] | PRO18626-00001 | Download 2.59 MB |
[ "ZH" ] | PRO18626-00001 | Download 2.59 MB |
Approvals and certificates | No |
---|---|
Measuring range, end value | 360 |
Measuring range, initial value | 0 |
Type | Single-turn |
Electrical connection | M12x1 male connector, 5-pin, axial |
Housing diameter | 36 mm, round |
Fixing type | Synchro 4-hole M3 |
Mechanical connection | 10 mm solid shaft, DM 6 mm |
Output signal | CANopen |
Resolution | 14 bit |
Accuracy | 0.2° max = 0.1° typ |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HAT 1400 CANopen Safety Safety manual D/E
Operating/maintenance instructions
EN
(0.86 MB)
HAT 1400/3800 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
(1.22 MB)
HAT 1400 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions
EN
(2.05 MB)
HAT 1400 CANopen Safety User manual D/E/F
Operating/maintenance instructions
EN
(2.07 MB)
HAT 1400 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(1.55 MB)
HAT 1400/3800 CANopen Protocol description E
Operating/maintenance instructions
EN
(1 MB)
HAT 1425 CANopen Safety User manual D/E/F
Operating/maintenance instructions
EN
(2.69 MB)
HAT 1425 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions
EN
(3.62 MB)
HAT 1425 for joint integration Angle Sensor CANopen Safety
Product brochure
EN
(17.61 MB)