The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval |
None |
Electrical connection |
M12x1 / 5p |
Mechanical connection |
G1/4 A ISO 1179-2 / external |
Output signal |
HCSI interface |
Accuracy |
0.50% max = 0.25% typ. |
Pressure range max value |
400 |
Pressure range min value |
0 |
Pressure unit |
BAR |
Type of pressure |
Relative |