HNS 3228-5-0520-000

Part number
924728
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection M12x1, 5-pole
Mechanical connection G3/4 A DIN 3852 / external
Additional interface 4 to 20mA (2 conductors), 0 to 10V
Switching outputs 2
Measuring range [mm] 448
Measuring principle Magnetostrictive
Display Yes
Integrated temperature sensor No
Rod length [mm] 520
Approvals and certificates UL approval