HNS 312P-8-1400-000

Part number
924451
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection M12x1, 8-pole
Mechanical connection G3/4 A DIN 3852 / external
Additional interface 0 to 10V
Switching outputs 4
Measuring range [mm] 1328
Measuring principle Magnetostrictive
Display Yes
Integrated temperature sensor Yes
Rod length [mm] 1400
Approvals and certificates UL approval