The store will not work correctly in the case when cookies are disabled.
HDA 4870-A-6000-424(PSI)6M
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval |
UL approval |
Electrical connection |
Cable |
Mechanical connection |
9/16-18 UNF 2A (SAE6) / external |
Output signal |
4 to 20mA (2 conductors) |
Accuracy |
0.25% max = 0.125% typ. |
Pressure range max value |
6000 |
Pressure range min value |
0 |
Pressure unit |
PSI |
Type of pressure |
Relative |