The store will not work correctly in the case when cookies are disabled.
EDS 44F9-1000-1P-DS-000(psi)72inch
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates |
ATEX, CSA, IECEx |
Additional interface |
No |
Electrical connection |
Conduit 1/2-14 NPT single lead |
Mechanical connection |
1/4-18 NPT / internal |
Switching outputs |
1 |
Setting range max value |
1000 |
Setting range min value |
0 |
Pressure unit |
PSI |
Type of pressure |
Relative |
Display |
No |
&page[locale]=en_DK&page[product][id]=73212&page[product][label]=EDS%2044F9-1000-1P-DS-000(psi)72inch&page[product][sku]=921934&session[uid]=46364aa7-fa90-e4e8-c938-5ffaa822dd93&session[vid]=41cf45d7-e807-bfb1-f9b6-f053790ede5f&page[site]=www.hydac.com&page[url]=%2Fshop%2Fen-dk%2F921934&page[title]=EDS%2044F9-1000-1P-DS-000(psi)72inch%20%7C%20HYDAC&page[resolution][x]=1280&page[resolution][y]=720)