RVE-G1/4-01-V-4,0

Part number
710157
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Check valve
Adjustment type Not available
Cavity 04220
Qmax valves [l/min] 10
Product family RVE-G1/4
Cracking pressure [bar] 4
Volume flow range Q [l/min] 0 - 10
Nominal size 5
Pmax [bar] 350
Control type Direct-acting
Type of installation Inch
Sealing material FKM
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RVE-G 1/8 to 1/2 Check Valve
Product brochure EN

(0.29 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)